Subscribe | LinkedIn
separator

banner placeholder

separator
Looking Ahead with Leviton: Top Picks for 2025

Don’t miss the opportunity to align with Leviton in the new year

Leviton wrapped up the past year with a robust collection of new products that proactively respond to the market trends while setting the bar for performance, convenience, control, and compatibility. Following are just some of Leviton’s most popular new residential, commercial, and industrial products– be sure to make them your top picks in 2025!
separator
For the Residential Sector:

A recent survey by Green Builder revealed that homebuyers are increasingly interested in homes that incorporate green, sustainable, and smart technologies, while a separate 2024 study by Freddie Mac confirmed that houses featuring these technologies sold quicker and for nearly 3% more than homes without those upgrades. Towards that end, numerous research firms predict that the market for energy management systems will increase at a CAGR of 13% through 2030, with North America leading the world in the adoption of energy management products. With the nation’s electrification movement underway, the following new Leviton products help keep the home on the cutting edge of energy efficiency, energy management, and functionality:
  • Designed to meet the growing demand for larger electrical service in large-scale residential applications, highly electrified homes, and future-proofing installations, Leviton’s first-ever 400 Amp Meter Main Load Center is engineered to provide increased power and flexibility and comes with a factory-installed main breaker (available in either 200A or 150A) and a 12-space distribution section for easy wiring of outdoor circuits.
  • The user-friendly new Leviton Whole Home Energy Monitor(LWHEM) monitors and manages the energy consumed by a home’s various electrical systems right through the My Leviton App. Offering the convenient ability to control your smart breakers remotely, engage alternative energy or generator power, schedule energy systems to run at certain times, and more, homeowners can enjoy the benefits of greater energy efficiency and lower costs.
  • Leviton’s new EV Series Smart Home Plug-In not only allows homeowners to conveniently schedule EV charging times right through the My Leviton App, but can also scale down amperage at the device at any point, enabling users to manage their power consumption and prevent breaker overload when using other appliances while charging.
According to a 2023 Forbes article, smart lighting that can be controlled from a mobile device is seeing strong demand by homeowners as well as lighting and interior design professionals. For the utmost in lighting innovation and control in both new construction projects and home renovations, the following new Leviton products are hitting the mark:
  • Fully compatible with LED, CFL, and incandescent technologies, Leviton’s new Decora Smart Wi-Fi ELV/LED Phase Selectable Dimmer dims a wide variety of popular electronic low-voltage lighting applications such as undercabinet, toe kick, accent, tape, recessed, track lighting, and more, providing smooth dimming control and aesthetically pleasing ambiance in an instant without the need for a power extender.
  • As part of its brand-new line of residential fixtures, Leviton’s sleek Baffle Slim Downlight is engineered to deliver a refined ambiance, while Leviton’s Adjustable Slim Downlight is fully adjustable up to 80° of tilt and 350° of rotation to highlight a focal point on the wall. Both models feature selectable color temperature and are compatible with Leviton’s comprehensive line of residential dimmers for ultimate versatility and reliability.
separator
For the Commercial Sector:

As energy costs continue to rise, society is increasingly embracing the opportunity to control their energy usage and interior space, and green technologies to achieve these goals have become more standard and accessible, commercial building energy codes have become stricter and more pervasive nationwide. Leviton’s brand-new Smart Commercial Sensor line fully complies with modern commercial building and energy codes and promotes greater efficiency, control, and comfort, especially in light of the ongoing return of many workers to the office in today’s post-pandemic era, while Leviton’s code-compliant VerifEye™ submetering solutions allow more precise allocation of energy costs amid the nation’s growing population of multi-tenant facilities.
  • Leviton’s new line of Smart Commercial Sensors – including its Smart Wallbox Sensors, Smart Fixture-Mount Sensors, and Smart Ceiling Mount Sensors – bring a new degree of lighting quality, control, energy efficiency, cost reduction, and building and energy code compliance to professional users. Specifically, Leviton’s Smart Wallbox Sensors detect minor motion within up to 400 square feet and major motion within up to 1,100 square feet with enhanced accuracy and sensitivity. Leviton’s Fixture-Mount Sensors are ideal for warehouses and other high-bay lighting applications thanks to their digital PIR circuitry and best-in-class optics which deliver high performance in uncontrolled climates and other challenging environments. And with the simplicity of only an occupancy sensor and built-in power pack and photocell, Leviton’s Ceiling-Mount Sensors are among the most code-compliant, cost-effective solutions in the market.
  • Following a pandemic-era downturn in real estate, commercial real estate medium CRE confirms the strong and recent rebound in the construction of multi-tenant retail, commercial, and residential properties nationwide. In response to this trend, Leviton’s VerifEye™ line of submetering solutions and software makes it easier than ever to divide up energy usage for multi-tenant office and residential buildings, retail centers, and industrial facilities and achieve precise allocation and billing of energy costs to the accountable end user.
separator
For the Industrial Sector

With more than 12 million recreational boats in the U.S. alone -- a number that continues to rise! – Leviton’s following new products are designed to withstand the harsh environments found in marine and temporary power settings and directly support the ongoing growth of the marine industry:
  • Installed at boat slips or other boat-docking locations, Leviton’s durable new Marine Power Pedestals reliably power whatever’s on board -- from TVs, microwaves, and refrigerators to radios, speaker systems, generators, and more. Available in a “Docksider” full-pedestal model that can accommodate up to six 20-100-amp receptacles as well as a “Dockhead” model with either two or four receptacles, Marine Power Pedestals bring the utmost in high performance, convenience, and flexibility to the nation’s growing population of recreational boaters.
  • As the only manufacturer of American Boat & Yacht Council (ABYC)-certified pin & sleeve devices in the market, Leviton’s new Marine Pin and Sleeve Plugs, Receptacles, and Connectors ensure reliable connections, prevent accidental disconnects under load, and protect against the intrusion of water, chemicals, or other hazards typically found in marine environments.
For more information on any of Leviton’s new products, visit Leviton.com or contact your Leviton sales representative.
 
Previous Article | Next Article
Follow Us

Important Links

B2B
Mobile Apps
Catalog
ez-Learn

Leviton Mfg. Company Inc.

201 North Service Rd.
Melville, NY 11747

Support

Product Support