Antimicrobial Keypads & Pre-Engraved Color Change Kits
The Lumina™ RF Wireless line now includes antimicrobial, pre-engraved Keypads and Room Controllers and Color Change Kits.
Click here for more. |
|
Updated State Rebates & Incentives Line Cards
All 50 states and the District of Columbia Rebates and Incentives Line Cards are updated with the latest rebates for lighting and controls.
Click here for more. |
|
Leviton in the News: Lighting Control Trends Article
David Buerer, Director of Product Management, Controls, discusses top trends in lighting control in tED Magazine’s November issue.
Click here for more. |
|
Smallest Diameter Cat 6A Shielded Cable Available Today
Leviton RDT and FDT Cat 6A cabling offer high performance in a compact design. With a next-gen fillerless cable, they feature the industry’s smallest, easiest-to-install Cat 6A system, ideal for rapid retrofits, infrastructure upgrades, or PoE deployments in tight spaces.
Click here to learn more. |
|
ATLAS-X1™ SST Cat 6A UTP System
Leviton’s ATLAS-X1™ structured cabling system now guarantees high-performance connectivity beyond 100m. It supports 1000BASE-T and Type 1 PoE up to 155m, 2.5 Gbps to 140m, and 5 Gbps to 110m, with PoE up to 100 Watts. Tested extensively in Leviton’s Systems Verification Lab with SST CMR, CPR, and Outdoor cables.
Click here to learn more. |
|
LC Unibody Connectors with SPECTRO-LINK™ Technology
LC Unibody Connectors with SPECTRO-LINK™ Technology, made in the U.S., are perfect for congested environments. Available on Leviton fiber trunks, harnesses, and Premium Plus Fiber Patch Cords, they feature a low profile design for easier access, simplified polarity changes, and ultra-low-loss performance, ensuring network manageability and compliance with IEEE link loss limits
Click here to sign up for the course. |
|
Leviton Mfg. Company Inc. |
201 North Service Rd.
Melville, NY 11747
|
|
|