Subscribe | LinkedIn
separator

banner

separator
Staying Above Water-Leviton’s Marine Grade Pin and Sleeve Connectors

Designed for demanding, and challenging dockside environments, Leviton’s Marine Grade IEC pin and sleeve plugs and connectors, available in 277/480V, 120/208, and 125/250V Industrial grade, are built to endure harsh, corrosive marine conditions and serve as the perfect weatherproof power solution when paired with Leviton Dockside Marine Power Pedestals. According to Leviton’s product development team, these Marine Grade products are just the beginning of an expanded portfolio, as the company recognizes a growing opportunity in the marine market and remains committed to meeting the industry’s evolving needs.

Designed to withstand salt water, and heavy-duty environmental usage, Leviton Marine Grade Power Pedestals offer an all-in-one solution for power, water, lighting, and metering. These durable pedestals come in multiple sizes and configurations, making them ideal for a wide range of applications. Customizable options make it easy to tailor each unit to your specific needs, providing reliable service that withstands the test of time under the harshest conditions. With the new marine-grade pin and sleeve connectors, you get enhanced safety and reliability, making sure power connections remain secure and resistant to corrosion.

Featuring an industry– exclusive ABYC (American Boat and Yacht Council) Certification, Leviton’s Marine Grade pin and sleeve devices adhere to their national safety standards for the construction and maintenance of recreational boats. This certification ensures the products meet stringent moisture protection requirements. While pin and sleeve devices on the market may be ‘compliant,” if they are not ABYC Certified they likely do not offer the same level of protection.

Leviton Insider Marketing Tool

In addition to the ABYC certification, each of these items have IEC, IP (ingress protection) ratings of IP66, IP67, IP68, and IP69K This means they can withstand long term submersion, especially important in the marine industry when placing devices on the dock, and accidental submersion in the ocean.

Marine Grade devices do not follow the standard IEC color codes. Instead, plugs and connectors feature a gray housing and yellow main body, while receptacles and inlets are gray. Note: The marine grade pin and sleeve products cannot be used in lieu of LEV series, due to different certifications and color standards.


Leviton’s launch of ABYC certified Marine Grade products include — LEV Series 100A Plugs, Connectors and Receptacles, available in 277/480V, 120/208, and 125/250V Industrial grade, IEC 6309, IP66/67/68 And IP69K, for superior watertight ratings and are built to withstand tough conditions, to ensure a reliable, weatherproof fit, keeping your connections dry and customers safe.
separator
Don’t compromise on quality— choose Leviton for performance you can trust and rely on, to keep you above water.

For more information on the Leviton Pin & Sleeve line please visit at Leviton.com/pinandsleeve.
Previous Article | Next Article
Follow Us

Important Links

B2B
Mobile Apps
Catalog
ez-Learn

Leviton Mfg. Company Inc.

201 North Service Rd.
Melville, NY 11747

Support

Product Support