Subscribe | LinkedIn
separator

banner

separator
New Baffle Slim Downlights: A Total
Lighting Solution


Leviton’s new family of Baffle Slim LED Downlights with Selectable Color Temperature deliver the utmost in performance, versatility, and compatibility with a range of Leviton dimmers.

Now available to Distributor partners, Leviton’s new Baffle Slim LED Downlights with Selectable Color Temperature (CCT) represent a total lighting solution that will deliver years of quality illumination and reliable performance to a range of applications.
 
separator
Ideal for single- and multi-family-residential, hospitality, and light commercial settings, Leviton’s new Baffle Slim Downlights offer
the performance, ease of use, and flexibility that today’s homeowners and professional lighting users demand and value.
Key features of this high-performing new family include:
  • Color Changing Capability – Through the simple flick of a switch, users can choose any of five different color temperatures of light -- 2700K, 3000K, 3500K, 4000K, and 5000K – to achieve their desired ambiance.
  • Powerful and Energy-Efficient -- Available in 4-, 6-, and 8-inch round apertures and 4- and 6-inch square apertures, Leviton’s Baffle Slim Downlights are highly efficacious fixtures that deliver 900-1400 lumens while consuming only 12-18 Watts.
  • Exceptional Comfort and Aesthetics – In addition to sporting a high 90+ CRI with color accuracy within 4 standard deviations of color matching (SDCM), the fixture’s regressed baffle and edge-lit optical design combine to create a soft, uniformly lit surface that reduces glare, enhances visual comfort, and creates a refined ceiling appearance that matches any décor.
  • Highly Versatile – Leviton’s family of Baffle Slim Downlights are easy-to-install, direct-mount downlighting solutions that don’t require an existing housing or junction box, making them ideal for retrofit, remodel, or new construction applications.
  • Durable and Long-Lasting – Sporting a rated average life of 50,000 hours at 70% lumen maintenance, Leviton’s Baffle Slim Downlights are constructed of robust IC-rated die cast aluminum and come complete with a closed-cell gasket for use in wet locations and air-tight installations.
  • Energy Code-Compliant – Leviton’s Baffle Slim Downlights are ENERGY STAR® Certified and can be used to comply with 2019 Title 24 Part 6 JA8 High Efficacy LED Light Source Requirements.
  • Compatible with Leviton Dimmers – Leviton’s sleek new Baffle Slim Downlights can be paired with any of Leviton’s following dimmer control options to enable easy adjustment to the desired light level:

    • SureSlide: 6674
    • Decora Smart Wi-Fi: D26HD, D2MSD, DN6HD,DWVAA
    • Decora Digital: DDL06-1L, DDM06, DDL06-BL, DDMX1
    • Decora Slide: DSE06, DSM10, DSL06
    • IllumaTech: IPE04, IPL06
    • Trimatron Rotary: RDL06, RNL06
    • Toggle Slide: TSL06, TSM10
Offered through the Distribution channel, new Baffle Slim Downlights with Selectable CCT deliver the outstanding quality, performance, and reliability distributors have come to expect from Leviton, a trusted leader in the electrical, lighting, and networking industry for generations. Click here for more information on Leviton’s new Baffle Slim Downlights with Selectable CCT.
Previous Article | Next Article
Follow Us

Important Links

B2B
Mobile Apps
Catalog
ez-Learn

Leviton Mfg. Company Inc.

201 North Service Rd.
Melville, NY 11747

Support

Product Support