Subscribe | LinkedIn
separator

banner

separator

On/Off Breakers and Leviton Whole Home Energy Monitor

Leviton’s latest Load Center innovation offers an integrated home energy management solution from the easy-to-use My Leviton app, including the ability to view energy usage and production data from the grid and energy sources such as solar, battery, and generator.

Click here for more.
separator

30W Dual Type-C USB In-Wall Charger Receptacle

Introducing the new Leviton 30W Dual Type-C USB In-Wall Charger Receptacle, featuring enhanced smart chip technology that recognizes connected devices and charges them safely and efficiently. The Leviton 30W Dual Type-C USB Charger Receptacle is available in both 15A and 20A versions.

Click here for more.
separator

Outdoor Plug-In Switch Expands Decora Smart Wi-Fi and My Leviton

The first Outdoor Smart Plug to support Matter includes superior weather and temperature protection (IP65 and -20F to 122F), a built-in light sensor to control outdoor lighting, and works with wire-free Anywhere Companion Switches.

Click here for more.
separator

Zigbee PIR Occupancy Sensor & Photocell

The ZC015 is a communication device designed for use as both an occupancy sensor and photocell or just as a sensor. The innovative digital PIR sensor is located directly behind a unique multi-zone optical lens. It is equipped with a high-resolution digital photocell for applications requiring daylight harvesting or ambient light hold-off.

Click here for more.
separator
Next Article
Follow Us

Important Links

B2B
Mobile Apps
Catalog
ez-Learn

Leviton Mfg. Company Inc.

201 North Service Rd.
Melville, NY 11747

Support

Product Support