Red Acorn Builders…Creating Homes Where Modern Design Meets Smart, Net Zero Performance

Russell Crosby and Dev Patel, founders of Red Acorn Builders in Paramus, N.J., are always looking toward the future to build better, smarter living environments tailored to the needs of their customers. They found the electrical solutions they were looking for with the Leviton Smart Load Center and Leviton Decora Smart devices. Read about how they utilized these products in a very special home that was over 3 years in the making.

“Today people expect a certain level of smart technology – it creates the cutting edge for sales.” – Russell Crosby

Decora Smart® Line is Expanding with new ELV/LED Phase Selectable Dimmer

The Decora Smart Wi-Fi® ELV / LED Phase Selectable Dimmer makes it easy to add smart On/Off and Dim/Bright control to a wide range of lighting solutions including popular electronic low-voltage lighting most requested in new homes: under cabinet, toe kick, track, recessed, and accent lighting.

This Dimmer is also Phase Selectable, offering a wide range of bulb compatibility via a Dimming Mode feature that can be changed at the device or by using the My Leviton app.

It can connect to your customer’s smart home platform of choice – works with Matter, Amazon Alexa™, Google Home™, Apple Home/Siri®, and more!

New Baffle Slim Downlights add Sophistication to any Room

Our new Baffle Slim Downlights with selectable color temperature offer the performance, ease of use and flexibility valued for today’s residential applications. The regressed baffle and edge-lit lens combine to create a more refined ceiling appearance and enhanced visual comfort. Users can change the color temperature of the light between five different values ranging from 2700K to 5000K with a simple switch. Pair this downlight with one of the many Leviton compatible dimmer control options to adjust lighting to the desired light level.

Baffle Slim Downlights offer a direct mount downlighting solution; no existing housing or junction box is required. They are available in 4”, 6” and 8” round or square models to accommodate homeowner preferences.

Neutral Required by Code? We Have you Covered!

Get ready for the latest addition to the Leviton SureSlide Dimmer family, our NEW 3-Wire LED dimmer. This dimmer has all the great features you have come to expect from Leviton, plus we added a neutral wire for superior dimming performance with LED bulbs and fixtures. It’s the ideal cost-effective option for new construction where a neutral wire is required by code.

Outstanding features include:

  • Superior LED compatibility performance and dimming range
  • 150 LED/CFL, 300W Incandescent/Halogen. Single Pole or 3-Way with 3-Way Switch
  • Users can choose the minimum light level setting to customize the low-end dimming range of LED lamps to help eliminate flicker or turning off at low light levels
  • Users can choose the maximum light level setting to improve dimming travel and maximize energy savings
  • Control timing setting option can be used to help improve dimming performance if the lights pulse at certain dimming levels or when fading on or off
  • California Title 24 Part 6, IECC Energy Code, and SSL7A Compliant

201 N Service Rd., Melville, NY 11747