The Latest in Z-Wave Plus™ Technology is Here!

Up your Z-Wave offering with our NEW Decora Smart Z-Wave 800 Series Switch (ZW15S), and Decora Smart Z-Wave 800 Series Dimmer (ZW6HD) featuring the latest Z-Wave Plus technology. These new devices are designed to work with modern Z-Wave hubs and security systems and are compatible with any Z-Wave enabled network such as Samsung SmartThings™, Ring Security, Alarm.com, Home Assistant and more. They are ideal for any modern home design and for MDU developments. These new devices are an exciting addition to our existing Z-Wave Plus products, including the Outlet (ZW15R), Fan Speed Control (ZW4SF), Plug-In Outlet (DZPA1) and Plug-In Dimmer (DZPD3).

USB Charger Line Expanded with 18W USB Type A/C Outlet
With two high-powered charging ports that deliver a combined total of 18 watts of power, our new USB Type A/Type-C Wall Outlet Charger with 15A Tamper-Resistant Outlet is the perfect bedside convenience for overnight charging of smart phones and other small devices. A built-in smart chip recognizes the individual device’s charging requirements to optimize the charge for fast, reliable performance.
20 Amp Outdoor Decora® Weather-Resistant Single-Pole and 3-Way Switches
The Decora Weather-Resistant Switch is the latest addition to the Leviton line of protective outdoor solutions which includes weather-resistant receptacles, GFCIs and USB Charger Devices. The device features UV stabilized thermoplastic construction and extra corrosion protection to withstand the rigors of exposure to the elements. In a patent pending design element, actuation is achieved with magnets to allow the subplate/switch to be impervious to water intrusion.

201 N Service Rd., Melville, NY 11747