Subscribe | LinkedIn
separator

banner

separator
Leviton’s Smart Wallbox Sensors:
Feature-Rich and Versatile Commercial Sensors


Leviton’s Smart Wallbox Sensors offer a simple and comprehensive approach to lighting control, occupancy sensing, and dimming while promoting energy savings and code compliance

In today’s fast-paced market, achieving energy efficiency, and code compliance with one lighting control product line is not easy. The Leviton Smart Wallbox Sensor line covers a broad range of commercial applications, makes life easy for contractors, reduces stocking requirements for distributors, and represents the ultimate solution. Thanks to advanced technology that combines occupancy/vacancy sensing circuitry with dimming control and ON/OFF switching as well as a range of other powerful application-based options and features, Leviton’s Smart Wallbox Sensors deliver on that promise.

“Leviton’s high-performing Smart Wallbox Sensors are incredibly versatile in that they offer an extensive array of features and settings that can be used to address the lighting control needs within a wide variety of commercial spaces,” confirms Tom Leonard, Vice President of Controls at Leviton.

The following key features/capabilities are offered by Leviton’s Smart Wallbox Sensors and the applications they cover:
  • Multi-Way Capabilities -- Smart PIR Wallbox Sensors combine occupancy/vacancy sensing technology with 0-10V dimming control and ON/OFF switching to offer simple energy and labor-saving lighting control solutions for multiple applications. A user-friendly Push to Pair (P2P) process can be utilized to create a multi-way system for up to 5 devices, allowing for expanded features when sensors are grouped together to expand field-of-vision coverage.
  • Multi-Technology Strength -- Multi-technology Wallbox Sensors combine the strengths of passive infrared (PIR) and microphonic technology to “listen” for human activity in a space and keep the lights on when motion is detected. These multi-tech sensors feature simple pushbutton programming for the most common options, ensure that lights remain on even when there's no direct line of sight, and enable users to easily configure additional or advanced capabilities right through Leviton’s Smart Sensor App.
  • Plug Load Control -- Through the simple addition of a Leviton power pack and controlled receptacle, Smart Wallbox Sensors can offer desirable plug load control, an option which boosts energy-saving efforts even further by automatically discontinuing power to designated plug loads when a space has been vacated.
  • Other Advanced Features -- Other robust features available within Leviton’s Smart Wallbox Sensors include timeouts for auto-OFF requirements, partial-ON/partial-OFF for dimming models, daylighting hold-OFF through activation of an integrated photocell program scheduling, create multi-room templates for a fast room replication, and the ability to customize a nightlight feature from a wide selection of RGB colors. Users can also name devices and create a security code to lock configuration settings through the convenience of Leviton’s Smart Sensor App.
  • Antimicrobial Option -- Antimicrobial versions of the Smart Wallbox Sensor are treated with agents that inhibit the growth of mold, mildew, fungus, and odor-causing bacteria that cause discoloration, staining, deterioration, or corrosion on the surface of the device in between normal cleanings to support cleaning protocols in commercial spaces.
  • Versatility Across Commercial Settings – Ideal applications for Smart Wallbox Sensors include everything from offices and meeting rooms to lobbies, conference rooms, restrooms, and other commercial spaces less than 1,100 square feet.
  • Code-Compliant -- Depending on the product and application, Leviton’s Smart Wallbox Sensors can be used to comply with such prominent energy codes as IECC, ASHRAE 90.1, and 2022 Title 24, Part 6 (occupancy/vacancy sensing, dimming, and manual-ON/autoOFF requirements), contributing to the achievement of a building’s sustainability goals and/or energy requirements.
separator
Your Go-To Lighting Control Solution

Packed with powerful features and a variety of user-friendly configuration options, Leviton’s Smart Wallbox Sensors help meet the unique lighting control needs of a broad range of commercial applications with just a few models.

“Ultimately, this means fewer callbacks and compatibility issues for contractors as well as the ability for distributors to offer their customers a wide array of solutions while stocking fewer SKUs,” Leonard said.

Elevate your sensing control options with Leviton’s Smart Wallbox Sensors, an easy-to-use, all-in-one line of commercial devices that provide simple sensing and dimming or switching control while promoting energy savings, local control, and code compliance.

For more information on Leviton’s Smart Wallbox Sensors, visit Leviton.com/smartsensors.
Previous Article | Next Article
Follow Us

Important Links

B2B
Mobile Apps
Catalog
ez-Learn

Leviton Mfg. Company Inc.

201 North Service Rd.
Melville, NY 11747

Support

Product Support