November 2022
Case Study: Remodels = Update/Upsell Opportunities

“The market seeks a new look and updated technology. It’s all about competition because demand is super high,” said Ricardo Giraldo, owner of RG Construction, Marietta, GA. Read about how Mr. Giraldo delivered the latest electrical technology by installing Decora Smart® products and the Leviton Smart Load Center during the remodel of a large home, including the addition of an in-law suite.

NEW LED Downlight with Motion Sensor
The Energy Star-certified LED Downlight with Motion Sensor creates hands-free convenience and added safety for those entering or leaving a space. The device features a modern aesthetic, superior performance, and offers a wide range of customizable light settings ranging from 3000K – 5,000K.
NEW Decora® Humidity Sensor and Fan Control
The Decora Humidity Sensor and Fan Control automatically detect excess humidity in a room and activate the ventilation fan to lessen condensation, which helps reduce mold and mildew. Two models are available - a Single Pole Humidity Sensor and Fan Control, and a Combination Humidity Sensor and Fan Control with Light Switch.
Leviton Wins 2022 NECA Showstopper Award

We are pleased to announce that the Leviton SmartlockPro(R) GFCI Combination Type A/C USB In-Wall Charger was awarded a 2022 NECA Showstopper Award at this year’s annual NECA Convention in Austin, Texas. Electrical Contractor magazine has presented the annual NECA Showstopper winners for over 30 years. The Showcase is designed to highlight new products and services that will help electrical contractors on the job. Our GFCI Combination Type A/C USB In-Wall Charger delivers GFCI protection with the advantage of powerful USB charging. The Leviton Residential Business Unit is honored to receive this distinguished industry recognition.


201 N Service Rd., Melville, NY 11747