August 2022
Case Study: Babcock Ranch’s “Innovation Way” Community - Leviton Products Add Value to Today’s Smart Homes and Communities

When planning new home design concepts that incorporate all the latest Smart bells and whistles your customers are seeking, you can count on Leviton to bring cutting-edge electrical products to the table. The Leviton Load Center with Optional Smart Connectivity and Decora Smart® wiring devices offer award-winning solutions - taking the electrical expectations of even the most tech-savvy customer to the next level. To learn more about how Leviton products enhance the Smart home experience, check out our Case Study on Babcock Ranch’s “Innovation Way” Community.

Visual Remote Assistant Offers Real-Time Support Using Video Connectivity
NEW! The Leviton Salesforce Visual Remote Assistant is a state-of-the-art software tool which allows your installers to transmit live video and images of technical issues directly from the jobsite while consulting with a Leviton Technical Service Representative. This support technology helps to resolve issues faster to keep the job moving along!
Decora Smart Wi-Fi 2nd Gen Scene Controller Switch
Control lights and other connected devices with the touch of a button! This device offers a smart switch plus three extra scene buttons, which can be custom engraved. It can be paired with the My Leviton app and Decora Smart Wi-Fi devices to create an exciting wireless home lighting control system. The bottom button controls the built-in switch for wired loads/lights and works with Hey Google™, Amazon Alexa™, or Apple HomeKit/Siri® for voice control.
New Weather-Resistant USB Solution!

Check out our new Type A/C USB Weather-Resistant Charger/Receptacle - the first outdoor addition to Leviton’s extensive line of In-Wall USB Chargers which can be installed on any GFCI protected circuit.

Made for residential and commercial applications including outdoor kitchens, decks, patios, porches, cabanas, restaurants, parks and more, our Type A/C USB Weather-Resistant Charger/Receptacle is the industry’s first Weather-Resistant USB to utilize an innovative process which provides added protection to electrical components for long-lasting durability. The device features easy-to-install wire lead termination and can be paired with Leviton’s durable horizontal or vertical While-In-Use (WIU) Outdoor Covers to meet the requirements of NEC® 406.9B.


201 N Service Rd., Melville, NY 11747