May 2022
The Moderne Condominiums Case Study

Read all about how one forward-thinking builder incorporated the power of convenience and smart technology – including the award-winning Leviton Load Center - into a stunning residential community in Saratoga Springs, NY.

Decora Smart® Wi-Fi® 2nd Gen Motion Sensing Dimmer
By combining two leading lighting control functions – sensing and dimming – this device makes it easy and convenient to add smart lighting features and control lighting automatically, with ON/OFF, Dim/Bright control, and built-in motion and ambient light detection. This device can be set to turn lights on when motion is detected and the room is occupied, and to turn lights off when the room is unoccupied. Plus, it supports both Occupancy and Vacancy modes of operation making it a flexible solution for any home.
SmartlockPro® Self-Test GFCI/USB Combination
Code-compliant GFCI protection meets high speed USB charging for a powerful solution with twice the appeal! This device offers residents the trusted safety of Leviton GFCI protection with the advantage of powerful USB charging. Plus, by combining two technologies into a single device, outlets conveniently remain available for other power needs.
Power Delivery (PD) Compatible USB Chargers

Engineered and tested for compatibility with more of the newest devices with built-in PD technology: from phones to tablets, laptops and more!

Today, USB Type-C™ ports and Power Delivery are featured on the latest devices manufactured by Apple®, Samsung®, Google®, Microsoft® and more. Leviton’s Power Delivery compatible USB In-Wall Chargers can replace a standard receptacle for a convenient upgrade your customers will appreciate.


201 N Service Rd., Melville, NY 11747