Leviton Insider
Banner
Leviton Insider Feat Article Banner
All Charged Up

Published February 2022

The latest electronic devices all share one common concern – they need to be charged. Seeing the battery running low and then trying to find the right charging station can create anxiety, especially when you're out and about without your power adapter. USB charging has become so common that electrical outlets equipped with USB ports have become the norm in many public spaces, eliminating the need for the USB power adapter.

Understanding USB

USB, which stands for Universal Serial Bus, includes many different types of USB cables and connections.

Portable Outlet Box

The two most common USB types, or formats, used today are Type A and Type C. Type A is a standard flat, rectangular interface found on most computers, game consoles, TVs and other devices that have multiple USB-A ports for connecting peripherals. This cable only inserts properly in one way. The newest connector, whose adoption is growing rapidly, is USB Type C. These connectors are small and thin and have an asymmetrical and oval appearance. They're different from previous USB types in more ways than just appearance as they are completely reversible and there isn’t a “right side up” way to connect.
Apart from connection type, power output of the charges is another important consideration. Both voltage and current affect how quickly a device will charge. Increasing the current provides a higher amount of power and charges quicker. The amount of power indicated on the chargers as W (watts) can vary from 12W-60W. The most powerful USB-C charger on the market is the 60W dual port with Power Delivery (PD), which can deliver 60W of charging power on a single port. Power Delivery, a revolutionary new charging technology that supplies a higher level of power than standard charging, is built into all the latest electronic devices – but you can only take advantage of it with a Power Delivery-enabled charger.  When charging two devices, if one reaches 100% before the other, the outlet will re-allocate power to the remaining device for maximum efficiency. This technology is called Dynamic Power Sharing, and it is available only with Leviton.Choose the 60W Type C with Power Delivery to get faster charging for laptops, tablets and phones. 
In-Wall Charger Solutions

In-wall chargers are gaining popularity and popping up in all environments - both in homes and businesses, even at airports and in hotels, to provide charge to your devices, when and where it is most needed. There are different types of chargers, so make sure when you are specifying or installing, that you understand the form, function, device requirements and charger capabilities.

Portable Outlet Box

Leviton’s in-wall chargers combine 15 or 20A power receptacles with USB charging ports: both Type A and Type C formats, including combinations are available. They also come in many different colors to match any location. With technology evolving daily, it’s important to choose a USB Charger that can keep pace. Here are our newest additions to the line of in-wall chargers:
  • Power Delivery-enabled in-wall chargers: The newest smartphones, tablets and laptops have Power Delivery (PD) built-in, allowing for faster charging speeds. Leviton’s line of PD-enabled chargers are safe, powerful and compatible with most of the newest devices. With up to 60W of power on a single port, our newest Dual Type-C Charger (T5636) delivers hours of enjoyment with just minutes of charging. Built-in overcurrent protection and an internal thermoregulator keep valuable electronics safe.
  • SmartlockPro® GFCI Combination USB offers the trusted safety of Leviton GFCI protection with the advantage of powerful USB charging. Overcurrent protection on USB ports helps protect electronics from receiving too much power which can damage devices. These outlets also have overcurrent protection and a thermoregulator and are tamper-resistant to add to child safety.
For more information, go to Leviton.com/USB
Previous Article | Next Article
separator
Leviton Mfg.
Company Inc.

201 North Service Rd.
Melville, NY 11747

Support

Product Support

Important Links

B2B
Mobile Apps
Catalog
ez-Learn

Follow Us