APRIL 2021
 
IN THIS ISSUE
  • Join us and our special guest for our first Contractor Connection Podcast/Video Series
  • Code Changes from the 2020 Captain Code Guide
  • The Industry’s Best Wireless Automation Just Got Even Better… Announcing the Second Generation of Decora Smart® Wi-Fi Devices
  • New Decora® Motion Sensors Offer a Clean Look for Residential Applications
  • New Low-Voltage Solution - Berk-Tek LANmark™-SST Now Available in Both CMR and CMP
  • New Data Center Solution - LC Unibody Connectors with Spectro-Link™ Technology
  • Tech Tip Corner - Expert Advice on Common Installation or Programming Challenges
 
FEATURED APPS
Captain Code App 2020
App Store | Google Play
My Leviton App
App Store | Google Play
Leviton 2 Go
App Store | Google Play
Leviton Library
App Store | Google Play



Join us and our special guest for our first Contractor Connection Podcast/Video Series
 

News, Product Launches, and Information Just for Electrical Contractors

The 30 minute Podcast/Video Series is designed as a quick, convenient way to inform our contractor community about industry news, Leviton product launches, new programs and more. The special feature segment brings in industry experts for candid interviews and opinions.

For our May Podcast, we will interview a special industry guest who you won’t want to miss!

Additional Topics:

  • 2nd Gen Decora Smart®
  • New Decora® Motion Sensors
  • More
The Podcast Video will be available in May as part of May Electrical Safety Month. Register and we will send you the interview when available.


Code Changes from the 2020 Captain Code Guide
 

Article 406.9(C) Receptacle Limitations in Bathrooms – Receptacles Can’t be Installed Within 3’ of Shower or Bathtub

Receptacles are now prohibited from being installed within a zone measured 900 mm (3 ft) horizontally and 2.5 m (8 ft) vertically from the top of the bathtub rim or shower stall. In bathrooms with dimensions less than the required zone, receptacle(s) are permitted to be installed opposite the bathtub rim or shower stall threshold on the farthest wall within the room.


The Industry’s Best Wireless Automation Just Got Even Better… Announcing the Second Generation of Decora Smart® Wi-Fi® Devices
 

New line offers compatibility with Alexa, Hey Google, and Apple HomeKit™/Siri® and multi-location control with wireless Anywhere Companions.

The Decora Smart 2nd Gen devices can communicate across multiple wireless protocols to provide a solution that meets customer needs and preferences. In addition to speaking to Alexa, they can now even communicate with Hey Google!

New to the line is an Anywhere Dimmer Companion and an Anywhere Switch Companion that pair wirelessly with Decora Smart Wi-Fi 2nd Gen devices to provide 3-way/multi-location lighting control. They are the perfect solution for locations where wiring or a wallbox with a traveler wire may not be present.
 

NEW Wi-Fi 2nd Gen products include:
  • 600W Dimmer
  • 15A Switch
  • Mini Plug-In Dimmer
  • Mini Plug-In Switch
NEW Anywhere Companion Devices include:
  • Anywhere Dimmer Companion
  • Anywhere Switch Companion


New Decora® Motion Sensors Offer a Clean Look for Residential Applications
 

Over the years, occupancy and vacancy sensors have evolved both technically and cosmetically. Leviton’s new Decora sensors are leading the way. They offer a slick, modern look, enhanced performance and comply with the latest code requirements. They are ideal for areas such as laundry rooms, pantries, walk‐in closets, mudrooms, garages, bathrooms, and hallways.

  • Works with 300W LED/CFL, 600W Incandescent/Halogen, 400VA Magnetic Low Voltage, 400VA Electronic Low Voltage, ¼ HP Motor, 5A Resistive
  • Single pole or 3-way when used with a single pole or 3-way switch
  • Automatically turns lights ON/OFF based on motion
  • Slim profile fits in most wallboxes
  • Can be installed with or without a neutral wire
  • Can be set for vacancy (manual-on) switching


New Low-Voltage Solution - Berk-Tek LANmark™-SST Now Available in Both CMR and CMP
 

LANmark-SST CMR has a slightly larger OD (0.275”) than CMP, but still provides excellent PoE and data transmission performance. With both CMP and CMR versions available, Leviton can now meet specifications for opportunities that require superior Cat 6A performance in plenum and riser environments.


New Data Center Solution - LC Unibody Connectors with Spectro-Link™ Technology
 

Leviton end-to-end fiber systems for enterprise and data center applications feature cable assemblies with patented Spectro-Link Technology to ease network management, improve network performance, and provide the quality assurance that comes with a US-made system.


Tech Tip Corner - Expert Advice on Common Installation or Programming Challenges
 

This Month’s Category: VPT24 Programmable Electronic Timer
Challenge: Setting and Programming Timer


Seems electrical installers have no problem wiring electronic timers, however sometimes commissioning and programming can be challenging. We’ve kept the VPT24 programming as simple as possible, but below are a few tips to help facilitate your next timer install.

  1. The challenge on programming the VPT24 can be the size of the LCD screen. While the LCD screen is helpful when programming, the screen size is limited due to the size of the device. One way around this is to use your reading glasses, or you can switch to a Decora Smart® device which utilizes your smartphone for programming.
     
  2. For faster programming, the VPT24 offers 2 programming options: “Simple” and “Pro”. Use the “Simple” mode for basic device functionality; as you become more familiar with the device, you can explore more advanced programming options within the “Pro” mode.
     
  3. Check out our user-friendly videos for step-by-step instructions on the programming process.

Support:

LIVE Technical Support for this and All Leviton Products

     By Phone:       In USA: 800-824-3005 In Canada: 800-405-5320
     Email:             DSSupport@leviton.com
     Website:         Product Support

 

 

  About us      
  Privacy
About Leviton
   
 
 
        201 North Service Road
Melville, New York 11747
 
  © 2021 Leviton Manufacturing Co., Inc. All rights reserved.